/content/hbtbt/ca/fr/search-results.html

    Accessoires

    Module Hold-Up Detector Accessory

    Discontinué

    Module Hold-Up Detector Accessory paper seal are supplied with 10 pieces packing unit.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Module Hold-Up Detector Accessory paper seal are supplied with 10 pieces packing unit. Hold-up pushbutton from the multi-functional operating unit program meet the requirements for hold-up detection systems. The module insert for the hold-up detectors can be built in using a surface mounted or flush mounted basic housing. The hold-up detectors are used with manual control for inconspicuous hold-up alarm actuation. Actuating the pressure plate will trigger the alarm signal at the hold-up and intrusion detection control panel and necessarily destroy the indicator paper at the same time, thus displaying the alarm triggering permanently.