Équipement de test du détecteur
Lithium Ion Battery Rack Monitoring System
The Li-ion Tamer Rack Monitoring system is a device that monitors lithium-ion battery off-gas events.
The Li-ion Tamer Rack Monitoring system is a device that monitors lithium-ion battery off-gas events. Off-gas events occur early in the failure mode of lithium-ion batteries and very early detection of these events allow proper mitigation steps to be taken to avoid a catastrophic thermal runaway failure
Features & Benefits:- Extended product lifetime
- Calibration-free product
- Highly reliable output signal
- Low power consumption
- ETL listed to UL 61010 and CSA 22.2 NO. 61010 for product safety
- EN 61326 for EU Directive (2014/30/EU)
- RoHS 3 EU 2015/863
Autres
Connectez-vous pour voir les références disponibles en fonction de votre compte.