/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Équipement de test du détecteur

    Scorpion Smoke Detector Test Head

    Discontinué

    Scorpion Point Smoke Detector Test Head is a smoke generator that can be installed next to a detector and allows, when necessary, to generate the smoke directed towards the detector itself to perform a functional test of the control device.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Notifier Scorpion Point Smoke Detector Test Head is a smoke generator that can be installed next to a detector and allows, when necessary, to generate the smoke directed towards the detector itself to perform a functional test of the control device. With Scorpion, check detectors installed at inaccessible as ceilings can not be inspected, elevators shafts, intensive and protected areas warehouses is as simple as checking a detector at hand. Each unit is equipped with a test capacity of more than 240 tests by 15 seconds of each smoke.

    Features & Benefits:
    • Test capacity of more than 240 tests by 15 seconds of each smoke