Détecteurs de flamme
Infrared Flame Detector
The C7915A Flame Detector includes a lead sulfide photocell that is sensitive to the infrared radiation emitted by the combustion of fuels such as natural gas, oil, and coal.
The C7915A Flame Detector includes a lead sulfide photocell that is sensitive to the infrared radiation emitted by the combustion of fuels such as natural gas, oil, and coal.
Features & Benefits:- Mounts easily on a standard 3/4 inch sight pipe
- The infrared sensor plugs into an electrical socket in the C7915A assembly and is field replaceable
- The lead sulfide photocell’s sensitivity to infrared radiation is compatible with a wide range of flame supervisory applications
- Flexible metal cable protects and electrically shields the detector coaxial cables
- Accessories available incl
- UL
Autres
- Maximum Operating Ambient Temperature
- 52 Degrees Celsius
- Minimum Operating Ambient Temperature
- -40 Degrees Celsius
- Regulatory Approvals
- UL
- Brand
- Honeywell
- Detector Type
- Flame Detector
Autres
- Maximum Operating Ambient Temperature
- 52 Degrees Celsius
- Minimum Operating Ambient Temperature
- -40 Degrees Celsius
- Regulatory Approvals
- UL
- Brand
- Honeywell
- Detector Type
- Flame Detector
- Maximum Operating Ambient Temperature : 52 Degrees Celsius
- Minimum Operating Ambient Temperature : -40 Degrees Celsius
- Regulatory Approvals : UL
- Brand : Honeywell
- Detector Type : Flame Detector
Connectez-vous pour voir les références disponibles en fonction de votre compte.