Détecteurs de flamme
Minipeeper Ultraviolet Flame Detector
The Flame Detectors are used with Honeywell flame safeguard controls to provide flame supervision for gas, oil, or combination gas-oil burners.
The C7044A Series Minipeeper® Ultraviolet Flame Detectors detect the ultraviolet radiation emitted by combustion flames. The flame detectors are used with Honeywell flame safeguard controls to provide flame supervision for gas, oil, or combination gas-oil burners.
Features & Benefits:- C7044A Flame Detectors are used with RA890G devices or R7249A, R7290A, R7749B and R7849A
- Mounts with a two screw bracket
- The UV sensor tube is enclosed in a stainless steel housing
- C7044A has the capability of side or end viewing in flame monitoring applications
- Compact size
- C7044A Flame Detectors can be wired in parallel for difficult flame sighting installations
- UL
- CE
Autres
- Minimum Operating Ambient Temperature
- -18 Degrees Celsius
- Maximum Operating Ambient Temperature
- 102 Degrees Celsius
- Overall Height
- 92 Millimeter-PRD
- Brand
- Honeywell
- Regulatory Approvals
- UL; CE
Autres
- Minimum Operating Ambient Temperature
- -18 Degrees Celsius
- Maximum Operating Ambient Temperature
- 102 Degrees Celsius
- Overall Height
- 92 Millimeter-PRD
- Brand
- Honeywell
- Regulatory Approvals
- UL; CE
- Minimum Operating Ambient Temperature : -18 Degrees Celsius
- Maximum Operating Ambient Temperature : 102 Degrees Celsius
- Overall Height : 92 Millimeter-PRD
- Brand : Honeywell
- Regulatory Approvals : UL; CE
Connectez-vous pour voir les références disponibles en fonction de votre compte.