/content/hbtbt/ca/fr/search-results.html

    Cylindres de gaz & kits de chauffage

    103L Calibration Gas Cylinder

    Honeywell Analytics are designed to ensure optimal performance from each of their gas detection devices. For this they developed/provide gas calibration kits. Which contain gas calibration cylinders.

    Aperçu

    The 1309K0002 calibration kits from Honeywell Analytics are designed to ensure optimal performance from each of their gas detection devices. It is also ideal for the GDS, GDN, and GDD Series gas detectors. These gas calibration kits include, tubing, regulator, calibration adapter, carrying case, and instructions to properly test and maintain gas detection instrumentation. Calibration gases are available in 17L, 58L, or 103L cylinder and must be ordered separately. These kits are not applicable to the VASQN8X and the SPXCD gas detectors

    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER