/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    FDD Series Mechanical Heat Detector

    FDD Series mechanical heat detectors offer property protection against fire and are intended for non-life-safety installations where smoke detectors are inappropriate.

    Aperçu

    FDD Series mechanical heat detectors offer property protection against fire and are intended for non-life-safety installations where smoke detectors are inappropriate. The fusible link mechanism, when operated, shall be held firmly in place such that the contacts

    are prohibited from changing state

    Features & Benefits:
    • The interior sealed chamber allows the unit to be installed in dusty, acidic and caustic environments.
    • The fusible link mechanism, when released, will keep the contacts in alarm condition until the panel is reset.
    • Separate terminal screws are available for the connection of each circuit wire, up to 12AWG.
    • There is room between the detector and the electrical back box to allow for the installation of system-specific addressable modules.
    Certifications:
    • UL
    • ULC
    • CSFM