/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    S200 Thermal Detector

    Discontinué

    The S200 Thermal Detectors are analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear/raising temperature sensing.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The S200 Thermal Detectors’ linear response allows these sensors to be used to signal temperatures over the range of 58°C to 78°C. These detectors uses the same thermistor and microprocessor technology to provide an alarm when the rate of rise in temperature exceeds 10°C/minute or if the temperature exceeds a threshold of 58°C. With the implementation of the Series 200 Advanced Protocol, any model can be software configured to be either a fixed 58°C, a fixed 78°C unit or a 58°C with rate of rise device. The sensing elements of all three heat sensors are panel controllable through the Series 200 Advanced Protocol so the sensitivity thresholds of each element can be changed by the panel offering the ability to customise the device for the changing use of the area it is protecting.

    Features & Benefits:
    • 58°C & 78°C fixed temperature and rate of rise heat detectors
    • Digital Advanced Protocol
    • Ability to customise the heat thresholds of each detector to the specific risks found in the application
    • Available with or without single pole short circuit isolation with status control through Advanced Protocol
    • Tri-colour LED offering red, green and amber colours providing 360° visibility
    • Rotary decade address switches
    • Compatible bases: B500Series
    Certifications:
    • LPCB
    • CE
    • Vds
    • Bosec