Détecteurs de mouvement
Neo Digital Quad PIR Curtain Detector
The Neo Digital Quad PIR Curtain Detectors are small and elegant motion curtain detectors used to protect doors and windows of your commercial and residential facilities.
The Neo Digital Quad PIR Curtain Detectors are small and elegant motion curtain detectors used to protect doors and windows of your commercial and residential facilities. These detectors offers an advanced selectable detection range of 4-6m or 6-8m. The Neo PIR-CRT has been specially designed in two separate pieces with easy-open enclosure, easy access to the wiring terminal block. The Neo PIR-CRT is for indoor use only and require professional installation.
Features & Benefits:- Digital Quad Curtain detection
- High precision mirror optics
- Selectable detection range (4-6m or 6-8m)
- Slim and Elegant design
- Height installation calibrations free
- Easy access to terminal block
- Tamper Open/Close transmission
- Bi-Colour LED indications
- Temperature compensation
- Security Grade2, Environmental Class II
- CE
Connectez-vous pour voir les références disponibles en fonction de votre compte.