Commutateurs et capteurs de pression
Supervisory Pressure Switch
System sensor EPS120 series supervisory pressure switches are designed to supervise system air pressure in pipes or pressure tanks, as well as water or air pressure supplies of automatic water control valves.
System sensor EPS120 series supervisory pressure switches are designed to supervise system air pressure in pipes or pressure tanks, as well as water or air pressure supplies of automatic water control valves. The EPS120 series features field-adjustable pressure sensitivity to provide an alarm response between 10 and 200 psi. All models are factory set for use in a nominal 115 psi system.
Features & Benefits:- Pressure adjustment wheel, no special tools required
- Field-adjustable pressure sensitivity
- Factory set for use in a nominal 115 psi system
- Reinforced diaphragm resists pressure spikes
- Two conduit entrances provided
- UL listed
- FM approved
- VdS G4020027
Autres
- Minimum Adjustment Pressure
- 100 pounds per square inch
- Connection Size
- 1/2 inch
- Maximum Adjustment Pressure
- 200 pounds per square inch
- Switching Differential
- 3 pounds per square inch
- 9 pounds per square inch
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 160 degree Fahrenheit
- 71 degree Celsius
- Connection Type
- Male NPT
- Pressure Sensor Type
- Supervisory
- Brand
- System Sensor
- Switch Configuration
- SPDT
Autres
- Minimum Adjustment Pressure
- 100 pounds per square inch
- Connection Size
- 1/2 inch
- Maximum Adjustment Pressure
- 200 pounds per square inch
- Switching Differential
- 3 pounds per square inch
- 9 pounds per square inch
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 160 degree Fahrenheit
- 71 degree Celsius
- Connection Type
- Male NPT
- Pressure Sensor Type
- Supervisory
- Brand
- System Sensor
- Switch Configuration
- SPDT
- Minimum Adjustment Pressure : 100 pounds per square inch
- Connection Size : 1/2 inch
- Maximum Adjustment Pressure : 200 pounds per square inch
- Switching Differential : 3 pounds per square inch|9 pounds per square inch
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Ambient Temperature : 160 degree Fahrenheit|71 degree Celsius
- Connection Type : Male NPT
- Pressure Sensor Type : Supervisory
- Brand : System Sensor
- Switch Configuration : SPDT
CAD Drawings
Product Bulletins
Connectez-vous pour voir les références disponibles en fonction de votre compte.