Détecteurs de fumée
Intelli Optical Smoke Detector
The intelligent optical smoke detectors offer the highest level of reliability for a full range of fire detection applications from low or medium to high-value concentrations.
The intelligent optical smoke detectors offer the highest level of reliability for a full range of fire detection applications from low or medium to high-value concentrations. They also offers maximum operating reliability even in the event of short circuits and wire breaks.
Features & Benefits:- High reliability and low maintenance costs
- Optimum false-alarm protection
- Earliest fire detection
- VDS
Connectez-vous pour voir les références disponibles en fonction de votre compte.