/content/hbtbt/ca/fr/search-results.html

    Licences

    Management Software in VARIODYN® ONE

    Discontinué

    Variodyn One Backend Management Software

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Management Software in VARIODYN ONE provides

    ease of monitoring and operating the PAVA system from

    a centralized location or through multiple monitoring

    stations spread across the project.

    Graphical user interface has been designed ensuring

    that you easily understand the system status and

    self-learn how to operate and use the software

    Features & Benefits:
    • Imports maps of the building/s
    • Import Building/Site Configuration DATA
    • Define paging zones
    • Monitoring zones status
    • Adding zones to favourites
    • Define pre-configured paging announcements
    • View real time paging status
    • Initiate and stop pre-configured paging
    • announcements using Playlist from INC, Audio
    • Inputs and DCS Mic as a source
    • Live Paging Announcements using Microphone,
    • Audio Files and Recorded Files as source from the
    • Workstation.
    • Initiate and stop pre-configured paging
    • announcements using audio files, recorded files
    • and microphone as a source from Management Tool
    • Software
    • Record and pre listen paging announcements before
    • broadcast
    • Supports paging on the fly
    • Define priority levels for paging
    • Controlling various action like Paging Initiation, Volume
    • Settings based on user access levels
    • Increase/ decrease volume for respective channels
    • Define User Access levels
    • Ability to configure and monitor selected INC/Events
    • using Monitoring Profile
    • History view which records all events like Trouble,
    • Paging, Audio Output Status etc.
    • Supports secure communication b/w controller and
    • management software
    • Enables to monitor Trouble, Paging, Audio output etc.
    • for GNP audio controllers.
    • Supports up to 400 GNP Controller communication in
    • the network.
    • Activate/deactivate control capability from the
    • workstation for the audio announcements/Paging.
    • GNP Audio Controllers allows remote IP connections
    • and increases scalability of network.
    • Supervised IP connections for remote workstations and
    • Audio Controller Communications.
    • Multiple workstations can access the Controller at the
    • same time.
    Certifications:
    • EN54-16