Logiciel
Camcontrol Software
Camcontrol Software used for transmitter operation, alarm verification and configuration up to 6000 VideoGateways and storage of all transmitted images in a PC receiver archive.
Camcontrol Software used for transmitter operation, alarm verification and configuration up to 6000 VideoGateways and storage of all transmitted images in a PC receiver archive. Additionally HT connect controls permanently the availability of the entire system from public net over private net to video transmitters.
The Pre-Alarm Viewer allows the operator in case of an alarm to automatically receive the complete pre and post-alarm video sequences simultaneously to the live images of up to three cameras. Automatic recording of all received video images to individually configurable PC receiver archive Local storage of transmitter configuration profile and upload for reconfiguration Configuration of up to 5 privacy zones per camera. All device functionalities available via IP networks (LAN internet, DSL, GPRS, UMTS/3G) and dial-up connections (PSTN/POTS, ISDN, GSM, HSCSD). Downwards compatible with all HeiTel VideoGateway installed to date multilingual user interface for all standard products: Danish, Dutch, English, French, German, Italian, and Spanish.
Features & Benefits:- Automatic connections via transmitter-side alarms
- Software-based cascading of up to 100 VideoGateways
- Freely programmable dial-in tours
- Callback functionality HTconnect enables unrestricted
- Automatic recording of all received video images
- User and location specific password administration
Connectez-vous pour voir les références disponibles en fonction de votre compte.