/content/hbtbt/ca/fr/search-results.html

    Logiciel

    Intelli Loitering Detection Video Content Analytic Algorithm

    Discontinué

    The Xtralis LoiterTrace™ application, provides high performance loiter detection using video analytics specifically designed for indoor/outdoor operation.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Xtralis LoiterTrace™ application, provides high performance loiter detection using video analytics specifically designed for indoor/outdoor operation.

    LoiterTrace™ is an image analysis tool able to detect humans remaining too long in the scene. The analytic uses advanced algorithms to maximize target detection and tracking. It is able to detect loitering persons even if they remain static for a long time (like when the person is sleeping). With simple “region of interest” configuration, LoiterTrace™ detection is suited for office lobbies, entrance halls of public buildings, etc.

    Features & Benefits:
    • Adjustable detection and mask areas to suit application
    • Advanced logic to double-knock with other events*
    • Fast installation and commissioning
    • Remote servicing
    • Supports for IP and Analogue cameras*
    • Independent object and contrast sensitivity settings
    • Versatile loiter time adjustments to suit target and application
    • Rapid verification/response with clearly highlighted targets
    • Audio link can be used to deter offenders*
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security