Clear the air about healthy schools
Help improve the air in your school and create a healthier environment for students and staff with HEPA Portable Air Purifiers
Indoor air quality contributes to school health
Controlling bacteria, pollen, pollutants and other contaminants can be done with proper filtration. The HEPA Portable Air Purifier is a perfect place to start toward creating a healthier learning environment.
- The certified HEPA filter captures harmful particles (dust, pollen, pet dander, dust mite debris and smoke)
- Reduces up to 99.9% of certain bacteria, mold spores and viruses.1,2
- Powerful and adjustable levels of air flow for larger rooms up to 465 square feet
- Energy Star qualified
1 From the air that passes through the filter, 0.3 microns and larger. Overall particle reduction depends on many factors
2 Based on Independent Report 103408351-COL-001.
Air quality matters
Studies show that comfort levels inside your school impact health, performance, and the comfort of students and staff. This is influenced by factors such as comfortable temperatures and humidity, as well as air that is free of irritants, allergens and unwelcome odors.
Air Flow
Powerful and adjustable levels of air flow for larger rooms up to 465 square feet
Quieter than Ever
Selectable cleaning levels: 42dB (Germ), 45dB (General Clean), 53dB (Allergen), 59dB (Turbo)
Bluetooth Compatible Options
Two models with Bluetooth SMART v4.0 - providing remote allergen alert settings, VOC sensor, custom schedules and filter change reminders
Cleaner Air
Certified HEPA filters captures up to 99.97% of microscopic allergens, 0.3 microns or larger.
School Applications
Classrooms
Designed to promote healthier learning environments.
Shared Spaces
Remove more airborne particles before they circulate through common areas.
Offices
Give staff a cleaner, more productive workspace.
Let’s optimize your school
Complete the form below to have one of our education experts contact you to discuss your specific needs.
A Quieter Classroom is a Breath of Fresh Air
A quiet Honeywell purifier is helping students breathe a sigh of relief
Frequently Asked Questions
Yes, our experts can help you purchase in bulk for your classroom
Yes, we work with group purchasing organizations such as TIPS as another way to distribute our portable air purifiers.
We can advise you on the upgrades and devices that are eligible for ESSER funding and how to apply. However, federal relief funding is just one option. For years, we’ve helped schools secure other grants and financing, and strategically planned cost-effective projects that can pay for themselves. Speak to an expert today to learn more about funding options (link to: /content/hbtbt/language-masters/de/lp/iaq-funding)
An air purifier operates between 23-50 dB noise level, which is less than the sound of an air conditioner even at the highest speed. Our Honeywell Portable Air Purifiers offer quiet selectable cleaning levels, click here to learn more
Copyright © 2024 Honeywell International Inc.
Dimensioni massime file
Numero massimo di file superato
Non puoi accedere a questa pagina poiché questo prodotto non è disponibile nel tuo Paese.