30_Series_Products_web_banner_2880x1440px.jpg
30_Series_Products_web_banner_2880x1440px.jpg

Security Savings on Select Access & Video Products

Honeywell Commercial Security is offering special pricing on select Access, Video & Intrusion products. All orders & P.O.s placed should reference IOS and the associated promo code as indicated below.

Ready to Order?  Call 1.800.323.4576, Option 1 or email your order/P.O. to securitycustomersupport@honeywell.com.  Please remember to reference IOS, include the associated promo code as indicated above and CC: your Honeywell Sales Representative (email orders) when placing an order with a Honeywell Customer Service Representative.

*Please note, special pricing is subject to change based on availability.  Special price is honored on direct purchases at Honeywell.  Special price cannot be applied to previous orders or quotes.  Special pricing expires December 31, 2023 or while supplies last

 

15% DISCOUNT

Part Number
Part Description
Product Type
Promo Code
HC35WB5R2 WDR 5 MP IR MFZ BULLET, 2.7-13.5MM, POE Video DISCOUNT15
HC35WZ2R25 WDR 2MP IR SPEED DOME, 25X ZOOM, POE+ Video DISCOUNT15
HC35W48R2 WDR 8 MP IR MFZ DOME, 2.7-13.5MM, POE Video DISCOUNT15
HC35W45R3 WDR 5 MP IR FIXED DOME, 2.8MM, POE Video DISCOUNT15
HC35W45R2 WDR 5 MP IR MFZ DOME, 2.7-13.5MM, POE Video DISCOUNT15
HC35WZ5R30 WDR 5MP IR SPEED DOME, 30X ZOOM, POE+ Video DISCOUNT15
HC35WB8R2 WDR 8 MP IR MFZ BULLET, 2.7-13.5MM, POE Video DISCOUNT15

30% DISCOUNT

Part Number
Part Description
Product Type
Promo Code
HNMXE16C20T MAXPRO NVR XE, REV C, 16 CH 20TB Video DISCOUNT30
OS40TOSDP OMNISMART 40, BLK/SLVR, TERM, CRD PFL ST Access DISCOUNT30
MAWAVECOMMDPI MORPHOWAVECOMPACT MDPI Access DISCOUNT30
PWMR50-S3 MERCURY MR50 SERIES 3 READER INTERFACE Access DISCOUNT30
OS20TOSDP OMNISMART 20, BLK/SLVR, TERM, CRD PFL ST Access DISCOUNT30
OS40KTOSDP OMNISMART 40K, BLK/SLVR, TERM, CRD PFL S Access DISCOUNT30
PW7KPSU230 PW7000 POWER SUPPLY EUROPE SHIP KIT 230V Access DISCOUNT30
OKP2N34 CARD SMART PVC OMNICLASS CARD Access DISCOUNT30
OS20KTOSDP OMNISMART 20K, BLK/SLVR, TERM, CRD PFL S Access DISCOUNT30
ODPEV28N38 MIFARE DESFEV2 8K CARD 38BIT-OMNIASS&LUM Access DISCOUNT30
SIGNO40KTSLC SIGNO 40K, BLK/SLVR, TERMINAL, CUSTOM PR Access DISCOUNT30
ODKEV28N38 MIFARE DESFEV2 8K KEY 38BIT-OMNIASS&LUM Access DISCOUNT30

 

65% DISCOUNT

Part Number
Part Description
Product Type
Promo Code
HN30080200 S30 8CH NVR,4K, POE, ENCRYPTION, 0TB Video DISCOUNT65
HC60W34R2L MIRACLE 4MP IP INDOOR DOME, WDR, 2.7-13. Video DISCOUNT65
HC30W42R3 2MP IP IR RUGGED MINI DOME 2.8 MM Video DISCOUNT65
HC60WB4R2L MIRACLE 4MP IP OUTDOOR BULLET, WDR, 2.7 Video DISCOUNT65
HC60W35R4 MIRACLE 5MP REMOTE INDOOR DOME, 7MM-22MM Video DISCOUNT65
HC30WB5R2 5MP IP IR BULLET CAMERA, 2.8~12 MM MFZ Video DISCOUNT65
HC60W44R2L MIRACLE 4MP IP OUTDOOR DOME, WDR, 2.7-13 Video DISCOUNT65
HC70W48R2 8MP IR RUGGED DOME, MFZ 3.6-11MM, POE Video DISCOUNT65
HC70WB8R2 8MP IR BULLET, MFZ 3.6-11MM, POE+ Video DISCOUNT65
HN30040100 S30 4CH NVR,4K, POE, ENCRYPTION, 0TB Video DISCOUNT65
HC30WE2R3 2MP IP IR BALL CAMERA, 2.8 MM Video DISCOUNT65
HC60W35R2 5MP IP INDOOR DOME, 2.7-13.5MM MFZ,POE Video DISCOUNT65
HC60W45R4 5MP IP IR RUGGED MINI DOME 2.7-22 MM MFZ Video DISCOUNT65
HN30160200 S30 16CH NVR,4K, POE, ENCRYPTION, 0TB Video DISCOUNT65
HC30WB5R1 5MP IP IR BULLET CAMERA, 4 MM Video DISCOUNT65
HA30PLM01 30 SERIES POLE MOUNT ADAPTER Video DISCOUNT65
HC30WF5R1 5MP IP IR FISHEYE CAMERA, 1.8 MM Video DISCOUNT65
HA60ICMZ PTZ IN CEILING MOUNT BRACKET , WHITE Video DISCOUNT65
HA30WLM03 30 SERIES WALL MOUNT BRACKET Video DISCOUNT65
HC60W45R2 5MP IP IR DOME 2.7-13.5 MM MFZ,POE+ Video DISCOUNT65
HC30WB2R1 2MP IP IR BULLET CAMERA, 4 MM Video DISCOUNT65
HC60WZ5R30 NETWORK TDN WDR IR SPEED DOME CAMERA, 5M Video DISCOUNT65
HC70WZ5I30 5MP IN-CEILING PTZ, 30X, POE+, 24VAC Video DISCOUNT65
HC30WE5R3 5MP IP IR BALL CAMERA, 2.8 MM Video DISCOUNT65
HN30080204 S30 8CH NVR,4K, POE, ENCRYPTION, 4TB Video DISCOUNT65
OP95HONS READER PROX OMNIPROX 2.0 METAL W KEYPAD Access DISCOUNT65
WPP48G WIN-PAK 4.8 PROFESSIONAL EDITION - SOFTW Access DISCOUNT65
IS3035 IS3035,PIR ,35FT,G2, US Intrusion DISCOUNT65
IGSMCFP4G GSM/INTERNET COMMERCIAL Intrusion DISCOUNT65
IGSMV4G INTERNET AND GSM COMMUNICATOR Intrusion DISCOUNT65
DT8035 DT8035,DUAL TEC,35FT,G2, US Intrusion DISCOUNT65
CH10100001 PIR EXTERNAL L/RANGE PRO E-400H Intrusion DISCOUNT65
CH10033100 OEM E-100H, PIR-PID, CUR, Intrusion DISCOUNT65
6280W KEYPAD,GRAPHIC,TOUCHSCRN Intrusion DISCOUNT65