Toetsenblokken
Keypads, LED/LCD
LED/LCD Keypad Set by Honeywell Security contains LED front unit including electronics and Case back.
Honeywell Security’s LED/LCD Keypad Set contains LED/LCD front unit including electronics and Case back flat. LCD display provides additional information on the status of the system as well as of required operation actions. It has an integrated proX reader, replaceable through Mifare DESFire or LEGIC advent.
Features & Benefits:- Several operating units can be combined horizontally and vertically as required. Can also be combined with control panel for MB-Secure Touch
- VdS, EN 50131 Grade 3, VSÖ, SES
Please Sign In to view part numbers available for purchase based on your account