Transponders
Transponder for UniVario
Transponders for UniVario are supplied with energy via the 9 V DC group voltage input. For meeting the standard requirements of monitoring, an EOL-UV terminal element is connected to the detector base of the UniVario detector.
Transponders for UniVario are supplied with energy via the 9 V DC group voltage input. For meeting the standard requirements of monitoring, an EOL-UV terminal element is connected to the detector base of the UniVario detector. The interface requires external voltage supply. Additionally, two optionally monitored relay outputs are available.
Features & Benefits:- Only one loop address is needed per transponder
- Digital input
- Loop monitoring in compliance with EN 54-13
- Integrated loop isolator
- Programmable relay outputs
- Programmable relay reset function
- Max. 100 transponders per fire alarm control panel
- Max. 31 transponders per loop
- Max. 127 detector zones per loop
- VdS
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Please Sign In to view part numbers available for purchase based on your account