Brandmeldcentrales
AM-8200N Fire Detection System
Addressable system from 2 to 64 loops in Can-Bus network, with Advanced protocol and CLIP with 7" colour touch display.
Addressable system from 2 to 64 loops in Can-Bus network, with Advanced protocol and CLIP with 7" colour touch display. Up to 159 sensors on the loop. Loop configuration also possible in CLIP-only mode (99+99). Available current on the loop of 750mA. Certified according to EN 54-2, EN 54-4 and system certification EN54-13. Batteries 2x12V 17Ah not included.
Features & Benefits:- The AM-8200N is a multi-microprocessor Fire Detection System suitable for plant configurations of a wide range of sizes. The system offers integrated fire detection solutions for many applications including hotels, commercial offices, healthcare, industrial and manufacturing facilities. The AM-8200N is not just a control panel but a very powerful advanced fire detection system using CanBus technology. This standard, originally designed for operation in the harshest industrial environments, makes the system highly resistant to external factors such as electrical disturbances and other sources of false alarms. The system is certified in accordance with the UNI EN 54-2, UNI EN 54-4, and the EN 54-13 system certification, ensuring a compliant solution as outlined in the Unified Code. The AM-8200N features the Advanced communication protocol towards field devices, but each line can also be configured as 'CLIP compatible' for full compatibility with older generation devices. Using the Advanced protocol, addressable devices are now able to operate more intelligently, such as: changing the type of sound and volume on sirens according to particular events, activating siren and beacon separately on the same physical device, and receiving and displaying data such as the battery level of wireless sensors on the control panel screen.
- The system is certified in accordance with the reference standards UNI EN 54-2, UNI EN 54-4, and system certification EN 54-13, guaranteeing a compliant solution.
Others
Please Sign In to view part numbers available for purchase based on your account