Controlemodules
Single Output Module - System Sensor Protocol
Single Output Module - System Sensor Protocol
The M201EA provides a single output that can be switched when commanded by a fire alarm control panel. In the supervised mode, the M201EA supervises the wiring to the load devices. Upon command from the fire alarm control panel, the M201EA switches an external power supply to operate these devices, while de-activating the load supervision. The M200 series of modules are a family of microprocessor controlled interface devices permitting the monitoring and/or control of auxiliary devices.
Please Sign In to view part numbers available for purchase based on your account