Relaismodules
Notifier Six Relay Control Module
The Notifier XP6-R six-relay control modules provides a fire alarm system with six Form-C relays. It intelligent, addressable multiple input and output modules are a convenient space saving platform and allow for additional mounting options.
- Six addressable Form-C relay contacts
- Removable 12 AWG (3.25mm²) to 18 AWG (0.9mm²) plug-in terminal blocks
- Status indicators for each point
- Unused addresses may be disabled
- Rotary address switches
- FlashScan or CLIP operation
- Mount one or two modules in a BB-XP cabinet (optional)
- Mount up to six modules on a CHS-6 chassis in a CAB-3 Series
- Mounting hardware included
- CSFM: 7300-0028:0219
- FM Approved (Light Protective Signaling Only)
- Maryland State Fire Marshall: Permit # 2099
- MEA Listed: 368-01-E
- UL Listed: S635
- ULC Listed: S635 (XP6-RA)
- SAI Global Listing # SMK40640-2
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account