Paniekknoppen
RF Panic Button
RF Panic Button by Honeywell which is work under certain temperature and having IP 40
RF Panic Button by Honeywell which is work under certain temperature and having IP 40
Features & Benefits:- 4 buttons for "External arming", "Disarming", "Internal arming" and "Control"
- Hold up alarm / panic (2 buttons simultaneously)
- Every function individually to be activated in IQ PanelControl / WINFEM
- 3 control LEDs
- Optical display of correct wireless transmission
- Connection to intrusion detection control panels via RF BUS-2 wireless receiver
- Monitoring of battery status
Others
Brochure
Data Sheet
Please Sign In to view part numbers available for purchase based on your account