Poorten
Modbus Gateway Serial Communication Protocol
Modbus Gateway by Notifier provides a communication link between networks that use the Modbus/TCP communication protocol and Fire Alarm Control Panels (FACPs) resident on an NFN network.
Modbus Gateway by Notifier provides a communication link between networks that use the Modbus/TCP communication protocol and Fire Alarm Control Panels (FACPs) resident on an NFN network.
The Modbus Gateway communicates with the NOTI-FIRENET network via the network port on any NCM. The Modbus communication protocol is consistent with Modbus Application Protocol Specification . The Modbus Gateway is designed to need very little configuration; no separate configuration utility is required. In most applications you will only need to enter the TCP/IP settings for your network and the nodes you would like to monitor. The gateway will automatically map all the configured points and supply you with a user friendly comma-separated value report that defines the mapping.
Features & Benefits:- Compatible with standard and high speed NOTI-FIRE-NET
- Monitor four compatible NFN or HS-NFN nodes not including the Modbus Gateway node itself
- Log diagnostic information
- Send standard Modbus exception responses
- Reduce configuration time by auto-discovering and mapping points
- CAN/ULC-S527-99
- CAN/ULC-S559-04
- CSFM: 7300-0028:250
- FDNY: COA#6047
- UL 2017
- UL 864
- UL/ULC Listed: S635
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account