Claxons en geluidssignalen
PY XS Cubic Flash Light
PY XS Cubic Flash Light is a compact, synchronizable annunciator with a 5-Joule flashlight and 24VDC operation. Flash with four different frequencies selectable using a DIP-switch.
The Notifier PY XS Cubic Flash Light is a compact, synchronizable annunciator with a 5-joule flashlight and 24VDC, 360mA operation. Flash with four different frequencies selectable using a DIP-switch. The light has an 11-meter coverage area. Pyramidal chassis with red shock protection. Certified according to EN54 / 23. The operating temperature ranges from 40C to 50C
Features & Benefits:- 11 meter coverage area
- Pyramidal chassis with red shock protection
- IP66
- IK08 (Shock protection)
- EN54/23 and VDS
Others
Please Sign In to view part numbers available for purchase based on your account