Claxons en geluidssignalen
Sirena Flash
The Sirena Flash has combined siren and red flash light feature requires 24 Vdc and 18 m coverage area. It has 3 additional settings of sound parameters and 80 different tones.
The Sirena Flash has combined siren and red flash light feature requires 24 Vdc and 18 m coverage area. It has 3 additional settings of sound parameters and 80 different tones. Internal volume adjustable. An equivalent light intensity is available for each acoustic level. Red chassis is available with shock protection
Certifications:- EN54 / 3
- EN54 / 23
Others
Please Sign In to view part numbers available for purchase based on your account