Luidsprekers
DLI-330 Active Line Source
DLI-330 Active Line Sources are electronically controllable line source. They have 32 x 4 inch loudspeaker which integrated digital 32-channel DSP output stage
DLI-330 Active Line Sources are electronically controllable line source. DLI-330 Active Line Sources have input and output DSP processing, vertical radiation behavior digitally controllable, vertical sound inclination angle digitally controllable, ball impact-proof steel grille.
Features & Benefits:- Exceptionally even radiation behavior
- Excellent speech intelligibility and sound quality
- Long range
- Available in all RAL Classic colors
- Special colors or exclusive photo-realistic decor surface available
- EN 50849 Certified
- DIN VDE 0828 Certified
Please Sign In to view part numbers available for purchase based on your account