Accessoires
FSX Fire and Flame Detectors
FSX™ fire and flame detectors sense the WideBand IR™ radiant energy of blackbody particulate and molecular emissions generated by both hydrocarbon and nonhydrocarbon flames and fires.
FSX™ fire and flame detectors sense the WideBand IR™ radiant energy of blackbody particulate and molecular emissions generated by both hydrocarbon and nonhydrocarbon fires. The WideBand IR spectral radiant energy wavelengths sensed by the quad-sensors span approximately 0.4 to 5.0 microns.
Features & Benefits:- User can set an FSX Detector to four different detector sensitivity levels
- Configurable for a variety of dry contact relay interface options
- Source or Sink non-isolated output
- Configurable for analog or digital communication outputs such as Modbus
- Select unique 7-bit code (128 addresses)
- Requires smaller external power supplies and fewer system backup batteries
- Reduces the number of discrete detector components, provides larger programming and memory capacity, and provides redundant self-checking
- Superior performance, stability, reliability, durability, and ruggedness. Provides higher MTBF and much wider operating temperature range
- Monitors window lens obscuration and checks the operation of the detector’s sensor array and ElectroOptical electronics module
- Rugged, superior protection against EMI/RFI and handling plus easier field installation and replacement
- EN54-10 certified
Data Sheet
Please Sign In to view part numbers available for purchase based on your account