Accessoires
VESDA Modbus High Level Interface Model
The VESDA Modbus high level interface models links VESDAnet1 with PC software monitoring tools, building management systems (BMSs) or fire alarm control panels (FACPs). They are Type 2 models which have the echoing function is disabled.
The VESDA Modbus high level interface models links VESDAnet1 with PC software monitoring tools, building management systems (BMSs) or fire alarm control panels (FACPs). They are Type 2 models which have the echoing function is disabled.
This Modbus HLI models are used to interface to a VESDAnet. Modbus HLI supports up to a maximum of 40 VESDA detectors on a VESDAnet. The Modbus HLI models supports VESDAnet detector zone numbers Between 1 to 200. The Modbus HLI divides up the address range into to 7 logical networks.
Features & Benefits:- Direct access and monitoring of VESDAnet system
- Seamless data transfer
- Easily configured using Xtralis configuring and monitoring software packages
Please Sign In to view part numbers available for purchase based on your account