Sensoren voor luchtkwaliteit
Minigas 2 Zone Control Panel
The Minigas 2 Zone Control Panel is a gas detection control panel for double threshold detectors connection. On each line can be connected up to three detectors.
The Minigas 2 Zone Control Panel is a gas detection control panel for double threshold detectors connection. On each line can be connected up to three detectors. The control panel is provided with relay outputs for warning, alarm and fault. The panel is also provided with open collector outputs for alarm and warning line and also controlled output for sounder. The outputs have programmable timers and the warning may be self-resetting.
Others
Please Sign In to view part numbers available for purchase based on your account