Warmtedetectors
Rate-of-Rise Detector ATEX
Rate-of-rise consists of a thermistor with action at 57C a rate of speed of increase of temperature. It's possible to connect the detector to all NOTIFIER panels, through direct connection with conventional power plants.
Rate-of-rise Detector consists of a thermistor with action at 57°C a rate of speed of increase of temperature. It's possible to connect the detector to all NOTIFIER panels, through direct connection with conventional power plants and with a M710-CZ the analog panels. Analogue output 4-20mA. Degree of protection IP 65. 15-28VDC supply with absorption of 20/30microA. Operating temperature from -30°C to +110°C.
Others
Please Sign In to view part numbers available for purchase based on your account