Sensoren met meerdere criteria
Conventional Smoke/ Thermal Detector
The 2020PT multi-criteria detector uses a state-of-the-art optical chamber and a thermal element combined with sophisticated algorithms to provide quick and accurate detection of fires.
The 2020PT multi-criteria detector uses a state-of-the-art optical chamber and a thermal element combined with sophisticated algorithms to provide quick and accurate detection of fires. The combination of photoelectric and thermal characteristics provides a faster response to ‘real fire’ situations, reducing the risk of unwanted environmentally generated alarms. Vision is a range of conventional detectors, which have been produced using the latest in manufacturing technology and supplied with an array of installer-friendly advanced features, making them ideal for small, straightforward fire detection systems.
Features & Benefits:- Low profile design
- Low current draw
- Automatic drift compensation
- Remote alarm test feature
- Easy maintenance
- Improved chamber design to minimise the effect of dust contamination
- Ionisation-like reaction time to flaming fires without the associated environmental concerns
- Range of detector bases available
- Remote LED Option
- CE 2831-CPR-F1969
- LPCB 199p/04
Others
Data Sheet
Declarations of Performance
Please Sign In to view part numbers available for purchase based on your account