Schok- en trillingssensoren
Electronic Vibration Detector
The Electronic vibration detector is suitable for break-through monitoring of glass surfaces in windows and doors. It can be used on glass that cannot be monitored by means of passive glass breakage sensors.
The Electronic vibration detector is suitable for break-through monitoring of glass surfaces in windows and doors. It can be used on glass that cannot be monitored by means of passive glass breakage sensors, such as structural glass, composite, bullet-proof glass, glass with wire insert and glass with plastic liner.
Mass accelerations produced by application of force are received by a piezo element, which converts them into electrically measurable variables. This detector is distinguished by adjustable sensitivity and high interference immunity.
Features & Benefits:- Smooth and structured surfaces with < 1mm of unevenness made of glass/metal
- Prerequisite: closed medium
- G193501 (IDT), Class B
Others
- Brand
- Honeywell Security
- Wired or Wireless
- Wired
Others
- Brand
- Honeywell Security
- Wired or Wireless
- Wired
- Brand : Honeywell Security
- Wired or Wireless : Wired
Others
Please Sign In to view part numbers available for purchase based on your account