A/V-kabels
Ethernet connection module
Ethernet connection modules by Honeywell are adapter pcb for the IGIS-LOOP Controller to include another Ethernet interface (TCP/IP). An IGIS-LOOP Controller extended by the Ethernet connection module.
Ethernet connection modules by Honeywell are adapter pcb for the IGIS-Loop Controller to include another Ethernet interface (TCP/IP). An IGIS-Loop Controller extended by the Ethernet connection module allows a routing path to be set up via the Ethernet. An IGIS-Loop can be connected to a WINMAG control centre of a security system via the Ethernet. Intrusion detection control panels can also be connected to an IGIS-Loop directly via the Ethernet by means of the Ethernet connection module and the IGIS-Loop Controller (I-BUS router operating mode).
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Please Sign In to view part numbers available for purchase based on your account