/content/hbtbt/ca/en/search-results.html

    Smoke Detectors

    IQ8Quad Detectors with Self-test function

    IQ8Quad Detector Range with Self-test functionality allows automated testing of all integrated sensors and visual inspection

    Overview

    The new IQ8Quad detector generation with integrated self-test cell combines the latest detection technology in a very small space and allows the automated inspection and maintenance of point-shaped fire detectors by physically exposing the integrated sensors (optical and thermal) to smoke and heat.

    Features & Benefits:
    • Maximum security against false alarms with proven multi-criteria detector technology
    • Increased security standard with anti-masking function to detect covered / non-functional detectors
    • Complete self-monitoring
    • Short circuit and interruption tolerant
    • Increase productivity via fully digitalized maintenance and inspection functions
    • Supports one-man inspection with real-time information via the CLSS service app on site
    • Automated functional test of the optical and thermal sensor
    • Direct communication via Bluetooth with the fire detector enables trouble-free visual inspection of fire detectors during ongoing operation
    • Availability of digital commissioning and maintenance protocols
    • Improved sustainability thanks to integrated self-cell in the fire detector, no exposure to test gas required
    • Avoidance of contamination in the detector chamber through an automated blow-out process after the detector test has been carried out
    • VdS approved according to EN 54-5/7/29 and tested according to VdS 3860
    • Extremely low quiescent current of 50 to 65 μA
    Certifications:
    • CE
    • CPR
    • EN54-5/7/29
    • VdS
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER