/content/hbtbt/ca/en/search-results.html

    Smoke Detectors

    Self-Test Series Spot Detectors- Canada

    Self-Test Series intelligent plug-in smoke and heat detectors automatically perform functional and smoke entry testing in accordance with NFPA 72 requirements.

    Overview

    Self-Test Series detectors automatically perform maintenance tests for smoke and heat detection without using canned smoke or heat guns when used with a compatible fire alarm conrol panel and supporting self test App. The Self-Test process meets the three core NFPA requirements for detector maintenance: functional test, smoke entry test, and ability to verify a visual inspection has taken place.

    Features & Benefits:

      SELF-TEST

    • Introduces small amounts of smoke and heat into the chamber to test the sensors
    • Automatically tests if the photo sensor smoke entry points are blocked by the dust cover
    • Verifies that the technician has completed the visual inspection through its built-in beacon and the self-test app
    • Tests detectors across multiple loops and panels concurrently
    • CAN/ULC S529 listed for Open Air Protection.
    • CAN/ULC S530 listed for Heat Detectors

      SLC LOOP

    • Two-wire SLC loop connection
    • Unit uses base for wiring
    • Stable communication technique with noise immunity

      ADDRESSING

    • Addressable by device
    • Rotary, decimal addressing

      ARCHITECTURE

    • Sleek, low-profile, stylish design
    • Unique single-source design to respond quickly and dependably to a broad range of fires
    • Integral communications and built-in device-type identification
    • Tamper resistance option provided by bases
    • Built-in functional test switch activated by external magnet
    • Removable cover and insect-resistant screen for simple field cleaning

      OPERATION

    • LED “blinks” when the unit is polled (communicating with the fire panel) and latches in alarm.
    • Low standby current

      MECHANICALS

    • Sealed against back pressure
    • SEMS screws for wiring of the separate base
    • Designed for direct-surface or electrical-box mounting
    • Plugs into separate base for ease of installation and maintenance

      OPTIONS

    • Optional relay, isolator, and sounder bases
    Certifications:
    • UL
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER