/content/hbtbt/ca/fr/search-results.html

    Programmateurs du contrôleur

    In Circuit Programmer Kit

    Discontinué

    The In circuit programmer kit is a supplementary device of INNCOM's system 4/5 family. It is used to program software into the inncom devices such as E428 and E528 thermostat/room controller, K492 or K592 IR lock transceiver and X529 HVAC server.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The in circuit programmer kit is a supplementary device of INNCOM's system 4/5 family. It is used to program software into the inncom devices such as E428 and E528 thermostat/room controller, K492 or K592 IR lock transceiver and X529 HVAC server.