/content/hbtbt/ca/fr/search-results.html

    Visserie et matériel pour enceinte

    E3 Series Cabinet

    Discontinué

    The E3 Series® Cabinets offer a variety of cabinet options to house either the E3 Series or S3 Series fire alarm control panel systems.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The E3 Series® Expandable Emergency Evacuation System by Gamewell-FCI offers several cabinet size options. The E3 Series System is a modular design that allows a wide range of configurations to form an integrated, distributed fire alarm system. These cabinet options allow for sturdy and modern installations. The E3 Series cabinet assembly is a compact, wall-mounted enclosure. A typical cabinet includes a back box and an outer locking door. In addition, there are several inner door options and mounting plates to accommodate a variety of E3 Series sub-assemblies. Each cabinet back box includes mounting patterns for plates to allow the installer to arrange and secure the sub-assemblies to the back box. The back box knockouts are also positioned at numerous points to allow a conduit access into the enclosure

    Features & Benefits:
    • IBC Seismic Certified
    • 16-gauge steel back box
    • Offers cabinets available in either black or red
    • Provides removable cabinet outer and inner doors
    • Includes an inner door bonding strap used to provide electrical continuity for grounding
    • Furnished back box and door ground studs provide positive grounding. 180° opening door with full clearance
    • Designed with a 90° opening door with zero clearance
    • Contains a key lock with a quarter turn latch
    • Optional Trim Ring accessories available
    Certifications:
    • UL Listed: S1869
    • ULS 864, 10th Edition
    • UL 2572, 2nd Edition
    • MEA Approved: 6177
    • MEA FDNY: COA# 6077 CSFM: 7165-1703-0125
    • FM Approved: 3025415
    Caractéristiques

    Autres

    • Brand
      • Gamewell-FCI

    Autres

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    E3ID3-A
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-e3id3-a-e3-series-cabinet-primaryimage
    E3ID3-A
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-e3id3-a-e3-series-cabinet-primaryimage
    E3ID3-D
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-e3id3-d-e3-series-cabinet-primaryimage
    E3ID3-D
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-e3id3-d-e3-series-cabinet-primaryimage