/content/hbtbt/ca/fr/search-results.html

    Visserie et matériel pour enceinte

    ONYX Series Backbox with Locking Door

    The LEXAN model provides a tasteful combination to accent the decor of the finest lobby setting.

    Aperçu

    All cabinets for NOTIFIER fire alarm control panels are fabricated from 16-gauge steel. The cabinet assembly consists of two basic parts: a backbox and a locking door. Cabinets are available in either black or red, with or without LEXAN® windows. The LEXAN model provides a tasteful combination to accent the decor of the finest lobby setting.

    Features & Benefits:
    • Key-locked door is provided with a pin-type hinge
    • Ease-of-entry for the installer
    • Trim ring option
    • Chassis bridge
    Certifications:
    • UL
    • ULC
    • MEA
    • CSFM
    • FM
    • U.S. Coast Guard approved