/content/hbtbt/ca/fr/search-results.html

    Moniteurs

    FACP Addressable Monitor Module

    Addressable monitor modules suit a variety of applications for intelligent fire alarm control panels (FACPs).

    Aperçu

    Addressable monitor modules suit a variety of applications for intelligent control panels (FACPs). They supervise a circuit of dry contact input devices, such as conventional heat detectors and call points, or monitor and power a circuit of 2-wire smoke detectors. LiteSpeed™ is a communication protocol developed by & Fire-Lite® & engineering that greatly increases the speed of communication between analog intelligent devices. Intelligent devices communicate in a grouped fashion. If one of the devices within the group has new information, the panel CPU stops the group poll and concentrates on single points. The response speed is greater than five times that of other communication protocols. &

    Features & Benefits:
    • High noise (EMF/RFI) immunity
    • SEMS screws with clamping plates for ease of wiring
    • Direct-dial entry of address: 01 to 159 on MS-9600 Series panels, 01 to 99 on other compatible systems
    • LED flashes during normal operation and latches on steady to indicate alarm
    Certifications:
    • UL: S2424
    • ULC: S2424
    • FM Approved
    • CSFM: 7300-0075:0185
    • MEA: 72-01-E
    Caractéristiques

    Autres

    • Brand
      • Fire-Lite

    Autres

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite