/content/hbtbt/ca/fr/search-results.html

    Capteur de qualité de l’air

    Dual Technology Sensor

    Dual technology outdoor sensor is designed for applications where high safety and operating stability are required.

    Aperçu

    Dual technology outdoor sensor is designed for applications where high safety and operating stability are required. PIR sensor and 24.125Ghz microwave (K band) to not go beyond walls or objects. 15m range with 90 ° opening. Animal immunity is up to 25kg. Adjustment of sensitivity and intensity of the MW emission. Signal processing by microprocessor.

    Dual technology outdoor sensor is anti-opening and anti-removal tamper. Waterproof with canopy, IP65 protection degree. Supplied with metal plate for mounting on a flat surface or on a pole. Installation height 2.1mt. Includes N-EDSBRK swivel mount for better detector orientation.