Capteur de qualité de l’air
Indoor Air Quality VOC Monitor Analog Output
The indoor air quality and cut energy costs with CO2 or VOC + temp/humidity monitoring for demand control ventilation. IAQPoint2 features a fully functional, multi-color, touch screen interface, the first of its kind
The indoor air quality and cut energy costs with CO2 or VOC + temp/humidity monitoring for demand control ventilation. IAQPoint2 features a fully functional, multi-color, touch screen interface, the first of its kind. IAQPoint2 operates on +24 Vac/Vdc. Analog output is 4-20 mA or 2-10 Vdc, switch selectable. Digital output is BACnet/ Modbus selectable or LonWorks. Available in wall mount and duct mount configurations.
Features & Benefits:- User Friendly Touchscreen Operation
- Flexible, Money Saving Design
- 3 in 1 Monitoring
- Green Attributes
- Low power consumption and ‘sleep mode’ feature
- Optimize HVAC use and extend life of components
- Choose reliable CO2 or VOC sensing technologies
- Optimize room comfort through temperature control
- Simple wall- or duct-mount
- DC and AC power; fits standard junction box
- BTL (BACnet)
- LonWorks