/content/hbtbt/ca/fr/search-results.html

    Capteur de qualité de l’air

    Mircom™ Advanced Multi-Criteria Fire/CO Detector

    The Advanced Multi-Criteria Fire/CO Detectors are plug-in, addressable devices that provides both fire and carbon monoxide (CO) detection.

    Aperçu

    The Advanced Multi-Criteria Fire/CO Detectors are plug-in, addressable devices that provides both fire and carbon monoxide (CO) detection. Released through the incomplete burning of various fuels, CO is a colorless, odorless and deadly gas that is virtually impossible to detect with the human senses. Because the potential exists for dangerous levels of CO to accumulate in almost any building, legislation mandating the use of CO detection in commercial spaces continues to increase.

    The fire/CO detectors can only be used in conjunction with the APB200 or APB200-LF intelligent sounder bases, which can generate either a Temp 3 pattern for fire or a Temp 4 pattern for CO alarm indication. For fire, the detector combines four separate sensing elements in one unit (smoke, CO, light/flame, and heat) to sense multiple components of a fire. This approach enables enhanced sensitivity to real fire with heightened immunity to nuisance particulate. For CO, the detector’s electrochemical sensing cell creates a separate signal for life safety CO detection.

    Features & Benefits:
    • Unique ability to detect all four major elements of a fire
    • Separate CO detection signal
    • Highest nuisance alarm immunity
    • Automatic drift compensation of smoke sensor and CO cell
    • CO cell end-of-life warning and fault
    • Compatible with Mircom’s FleX-NetTM Series
    • Separates audible signal for fire or CO alarm
    Certifications:
    • UL 268
    • UL 2075