/content/hbtbt/ca/fr/search-results.html

    Logiciel de contrôle d'accès

    Aperio Online, Accessories

    The USB radio dongle is needed for the hardware configuration. In combination with the installer software Aperio PAP-Tool it enables the radio connection to the Aperio components during the setup.

    Aperçu

    The USB radio dongle is needed for the hardware configuration. In combination with the installer software Aperio PAP-Tool it enables the radio connection to the Aperio components during the setup.

    It is required once per project and should be stored at a safe place with the end-user together with the license data carrier (Aperio license for IQMA / IQSC and Aperio encryption key). It is required for every further hardware extension or change.

    Features & Benefits:
    • The USB stick is required for any further hardware extension/ -adaptation is required.