/content/hbtbt/ca/fr/search-results.html

    Logiciel de contrôle d'accès

    IQ Multi-Access Option

    Discontinué

    IQ Multi-Access Options are extension packages for IQ multi-access or IQ system control.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The integration of aperio door cylinders and fittings from ASSA ABLOY provides an additional access control variant at doors wiring is not wanted or possible. This option enables the activation of a virtual terminal per location in IQ Multi-access and IQ System Control, which communicates via Ethernet (TCP/IP) with IP-HUBs, which on the other hand communicates to the door components via radio. Thereby the doors in question behave like hard-wired online doors. They are supported in the standard room/time zones as well as in the automatic zones. For this reason a short time release, permanent release and permanent blocking can be controlled remotely from the software.