/content/hbtbt/cz/cs/search-results.html

    Kiosky a dotykové obrazovky ve vstupní hale

    Iris Biometric Reader

    Discontinued

    The Iris Biometric Readers by Honeywell are allows users to add cutting edge biometric identification to their security portfolio without having to manage separate systems.

    Přehled
    This product has been discontinued.
    Honeywell will provide product support until

    The Iris Biometric Readers by Honeywell are allows users to add cutting edge biometric identification to their security portfolio without having to manage separate systems. Utilizing Iris ID’s advanced, dual-iris capture technology, users are able to enroll and manage biometric templates within Pro-Watch providing a truly integrated and seamless experience. Supported devices include the latest from Iris ID such as the iCAM7000 and ICU7000 series as well as legacy proeducts such as the iCAM400, ICU4000, ROU3000 and ICU3000.

    Features & Benefits:
    • Pro-Watch biometric enrollment; no separate databases or software to manage
    • Multi-factor authentication including PIN+BIO and Card+PIN+BIO
    • Optional Prox, iClass or MIFARE/MIFARE Plus/DESFire/NFC contactless card reader available
    • Embedded Web Server for reader configuration and transaction log viewing
    • Non-contact biometric with high speed and high accuracy matching
    • Integrated high resolution face capture camera
    • Backwards compatible with Iris Access 4000 system
    • Flush or recess reader mounting options available
    • Capable of 1:N matching of millions of records depending on architecture
    • 11-15 inch biometric read range with self or auto-set height adjustment
    • Ethernet (LAN, WAN) with PoE, RS232 and RS422 communication options
    • Optional 4.3” color touch screen LCD
    Certifications:
    • CE
    • FCC
    • KC
    • Eye Safety
    • UL294
    • ISO Standard
    • KISA certified
    Specifikace

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security