/content/hbtbt/cz/cs/search-results.html

    Nouzové osvětlení

    EL-IL Series Plastic LED 360 ml Luminaire

    Discontinued

    EL-IL Series Plastic Luminaires have as many as four different lenses for different light distribution and adapt perfectly to the respective possible mounting situation. All versions of IL are available for ceiling and panel mounting.

    Přehled
    This product has been discontinued.
    Honeywell will provide product support until

    EL-IL Series Plastic Luminaires have as many as four different lenses for different light distribution and adapt perfectly to the respective possible mounting situation. All versions of IL are available for ceiling and panel mounting. Whether as single-battery luminaire or for connection to central battery systems: It is equipped for almost all requirements and always offers the right solution.

    The IL mounting Luminaires consist of only 2 parts, in that the ceiling surface mounting body includes the power supply terminals. The actual luminaire can be installed without tools and is voltage free upon removal.

    Features & Benefits:
    • More than 27 m distance between luminaires possible
    • Special lens available for high ceilings
    • Single battery version: Test button integrated into LED lens