/content/hbtbt/cz/cs/search-results.html

    Nouzové osvětlení

    EL-LM Series Aluminium Profiled Luminaire

    Discontinued

    EL-LM Series Aluminium Profiled Luminaire used for the marking of escape and rescue routes. For single and double sided labelling

    Přehled
    This product has been discontinued.
    Honeywell will provide product support until

    EL-LM Series Aluminium Profiled Luminaire used for the marking of escape and rescue routes. For single and double sided labelling

    Features & Benefits:
    • Complete pictogram set as slide-in transparencies included (for EL-LS * please specify arrow direction)
    • Viewing distance 22 m, 34 m, 56 m
    • Ceiling mounting adapter included
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • EN 1838
    • IP 40