/content/hbtbt/cz/cs/search-results.html

    Ústředny

    Interface Card

    Discontinued

    The Interface is used to connect third-party systems to the intruder alarm control panels 561-MB24, 561-MB48 and 561-MB100. It enables bidirectional communication (RS-232 full-duplex / RS-485 half-duplex) to output messages.

    Přehled
    This product has been discontinued.
    Honeywell will provide product support until

    The Interface is used to connect third-party systems to the intruder alarm control panels 561-MB24, 561-MB48 and 561-MB100. It enables bidirectional communication (RS-232 full-duplex / RS-485 half-duplex) to output messages and statuses from an alarm center to third-party systems, as well as to control the intrusion alarm center from third-party systems.