/content/hbtbt/it/it/search-results.html

    Allarmi e sirene

    L-Series Horns

    Interrotto

    L-Series horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The System Sensor L-Series offers the most versatile and easy-to-use line of horns in the industry with lower current draws and modern aesthetics. The L-Series line of wall-mount horns include a variety of features that increase their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. With white and red plastic housings, standard and compact sizes, System Sensor L-Series horns can meet virtually any application requirement.

    Features & Benefits:
    • 12 and 24V operation
    • Rotary switch for horn tone and three volume selections
    • Temporal and non-temporal tones
    • Horn rated at 88+ dBA at 16 volts
    • Tamper-resistant construction
    Certifications:
    • UL Listed S4011
    • UL Listed S5512
    • ULC Listed
    • FM Approved 3057383
    • FM Approved 3057072
    • CSFM Listing 7135-1653:0504
    • CSFM Listing 7135-1653:0503
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Horn