/content/hbtbt/it/it/search-results.html
    Questo sito sarà non disponibile per manutenzione programmata sabato 8 agosto, dalle 19:00 alle 5:00 EST (23:00 alle 9:00 GMT, domenica 9 agosto dalle 1:00 alle 11:00 CET e dalle 4:30 alle 14:30 IST). Apprezziamo la vostra pazienza durante questo periodo.

    Altoparlanti

    Spherical Speaker

    Interrotto

    High ball spherical speakers with ABS housing (UL94 HB) offers a high sound pressure level and a balanced frequency response and meets the highest safety requirements of IP 35.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    High ball spherical speakers with ABS housing (UL94 HB) offers a high sound pressure level and a balanced frequency response and meets the highest safety requirements of IP 35. They are equipped with a corrosion-resistant 130 mm full range and 165-mm broadband speaker chassis with ceramic terminal and thermal fuse. The power setting of can be easily adjusted by turning the screw at the top of the ball. The low-resistance mode is also possible.

    Features & Benefits:
    • High sound pressure level and a balanced frequency response
    • Highest safety requirements of IP 35
    • Available with ABS housing and in white color
    Certifications:
    • EN 54-24
    Specifiche

    Altro

    • Brand
      • ESSER

    Altro

    • Brand
      • ESSER
    • Brand : ESSER